Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: IRB 1520

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

IRB 1520

General Information

  • Global Commercial Alias:
    IRB 1520
  • Product ID:
    3HAC039496-001
  • ABB Type Designation:
    IRB 1520
  • Catalog Description:
    IRB 1520
  • Long Description:
    Articulated Robots model IRB 1520

Categories

Parts & Services

Identifier Description Qty Unit Of Measure
3HAB3409-238
Hex socket head cap screw 1 piece
3HAB3643-41
Groove bearing with two sealing 1 piece
3HAB3730-100
Shims 1 piece
3HAB3730-101
Shims 1 piece
3HAB3732-24
V-Ring V-60A 1 piece
3HAC026650-001
Tilt Housing 1 piece
3HAC026653-001
Gear Housing Axis 6 1 piece
3HAC026742-001
Wrist Housing 1 piece
3HAC026946-001
Gear Set Hypoid 1 piece
3HAC026985-001
Gear 1 piece
3HAC026986-001
Pinion 1 piece
3HAC026988-001
Turning Disc 1 piece
3HAC026991-001
Cover 1 piece
3HAC026992-001
Axial Support 1 piece
3HAC026993-001
Cover 1 piece
3HAC026995-001
Coupling 1 piece
3HAC026996-001
Coupling 1 piece
3HAC026999-001
Driving Shaft 1 piece
3HAC027017-001
Gear Set 1 piece
3HAC027039-001
Lock Ring 1 piece
3HAC040383-001
Hex socket head cap screw 1 piece
3HAC055426-001
Bearing housing 1 piece
3HAC080811-001
Torx pan head screw,M6-12,Glued 1 piece
3HAC039497-001
Labels and plate set 1 piece
3HAC041529-001
Axis 1 motor incl. Pinion and o-ring 1 piece
3HAC054857-001
Axis 1 motor incl. Pinion and o-ring 1 piece
3HAC050430-001
Axis1 motor lncl. pinion& o-ring 1 piece
3HAC054858-001
Axis1 motor lncl. pinion& o-ring 1 piece
3HAB3772-102
O-ring 1 piece
3HAC041528-001
Axis 1&2 motor cover 1 piece
3HAC056381-001
connection box 1 piece
3HAC050431-001
Axis 1&2 motor cover 1 piece
3HAC056382-001
connection box 1 piece
3HAC041565-001
Axis 1&2 motor cover 1 piece
3HAC050432-001
Axis 1&2 motor cover 1 piece
3HAC041531-001
Axis 2 motor incl. Pinion and o-ring 1 piece
3HAC054859-001
Axis 2 motor incl. Pinion and o-ring 1 piece
3HAC050433-001
Axis 2 motor incl. pinion&o-ring 1 piece
3HAC054860-001
Axis 2 motor incl. pinion&o-ring 1 piece
3HAC041749-001
Motor&Pinion axis 3 with O-ring 1 piece
3HAC054861-001
Motor&Pinion axis 3 with O-ring 1 piece
3HAB3772-112
O-ring 1 piece
3HAC021799-003
Motor w. pinion 1 piece
3HAB3772-81
O-ring, 1 piece
3HAC17342-1
Rot ac motor M20 type B 1 piece
3HAC037835-001
RV 40E-81 1 piece
3HAB3772-65
O-ring 1 piece
21520431-20
O-ring 1 piece
3HAC041572-001
RV gear for axis 2&3 1 piece
3HAC050429-001
RV gear for axis 2&3, spare part 1 piece
3HAC041532-001
Lower arm 1 piece
3HAC050427-001
Lower arm, spare part 1 piece
3HAC041533-001
Damper incl. fastening 1 piece
3HAC041534-001
Upper arm 1 piece
3HAC050426-001
Upper arm, spare part 1 piece
3HAC027716-001
Wrist , 1600ID spare 1 piece
3HAC050411-001
ID, Wrist 1600, spare part 1 piece
3HAC027523-001
Cable harness IRB1600ID 1 piece
3HAC041767-001
arm housing cover 1 piece
3HAC050425-001
Arm housing cover, spare part 1 piece
3HAC041768-001
Mechnical stop with screw 1 piece
3HAC027877-001
Cover upper arm tube, spare 1 piece
3HAC050413-001
Cover for upper arm tube, spare part 1 piece
3HAC040074-001
Bracket 1 piece
3HAB3732-25
V-Ring V-130A 1 piece
3HAC041258-001
Drain oil assembly 1 piece
3HAC039881-001
Plate for connector 1 piece
3HAC041520-001
Cover for frame 1 piece
3HAC050424-001
Cover for frame, spare part 1 piece
3HAC041525-001
Base 1 piece
3HAC050420-001
Base, spare part 1 piece
3HAC041526-001
Frame 1 piece
3HAC050423-001
Frame, spare part 1 piece
3HAC041746-001
Cover 1 piece
3HAC050421-001
Cover, spare part 1 piece
3HAC041747-001
Cover 1 piece
3HAC050422-001
Cover, spare part 1 piece
3HAC041523-001
Base cover incl. gasket 1 piece
3HAC050419-001
Base cover incl. gasket, spare part 1 piece
3HAC039159-001
Swing cable protection 1 piece
3HAC039158-001
Base cable protection 1 piece
3HAC041530-001
Mechnical stop include stopper & screw 1 piece
3HAC039515-001
Cableharness, standard 1 piece
3HAC039514-001
Cableharness, AW 1 piece
3HAC044075-001
Battery Unit 1 piece
3HAC16831-1
Battery pack 1 piece
3HAC044168-001
RMU101 1 piece
3HAC031851-001
SMB-unit DSQC633A 1 piece
3HAC020967-001
DSQC574 Push button unit 1 piece
3HAC14024-1
Protection screw 1 piece
3HAC039521-001
Welding Base Cable Harness 1 piece
3HAC039047-001
Welding Lower Arm Cable 1 piece
3HAC039523-001
Welding signal Floor Cable(3M) 1 piece
3HAC039031-001
Communication Card, DeviceNet 1 piece
3HAC039150-001
Cable DeviceNet 1 piece
3HAC058041-001
7th axis, serial cable 1 piece
3HAC040746-001
Bracket 1 piece
3HAC041422-001
Calibration tool kit 1 piece
3HAC041574-001
GUIDE PINS M6-100 MM 1 piece
3HAC039940-001
Positioning guide pin 1 piece
3HAC027209-001
Support ring 1 piece
3HAC041569-001
turning tool 1 piece
3HAC4050-1
Signal cable SMB 1 piece
3HAC064944-001
Brake Rel. Board DSQC1054 1 piece
E3HAC027716-001
Wrist , ID spare(E) 1 piece
E3HAC050411-001
ID, Wrist 1600, spare part 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
    China (CN)
    United States (US)
    Czech Republic (CZ)
  • Invoice Description:
    IRB 1520
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    No
  • Made To Order:
    Yes

Classifications

  • Customs Tariff Number:
    84795000
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    320 kg
  • Gross Weight:
    320 kg
  • Product Net Height:
    1339 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    -
  • ABB Type Designation:
    IRB 1520
  • Global Commercial Alias:
    IRB 1520
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links