You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC039834-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC039834-002

General Information

  • Product ID:
    3HAC039834-002
  • ABB Type Designation:
    NC
  • Catalog Description:
    Auxiliar contact block

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC044777-001
Maintenance Kit Kit
3HAC045198-001
Maintenance Kit Kit
3HAC045212-001
Maintenance Kit Kit
3HAC045221-001
Maintenance Kit Kit
3HAC045222-001
Maintenance Kit Kit
3HAC045252-001
Maintenance Kit Kit
3HAC045292-001
Maintenance Kit Kit
3HAC045442-001
Maintenance Kit Kit
3HAC048500-001
Contactor set Kit
3HAC058432-001
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-002
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-003
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-004
Upgrade set SafeMove 2:nd gen. Kit
3HAC060878-001
Contactor replacement set K1/K2 Kit

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Auxiliar contact block
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85369095
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.014 kg
  • Gross Weight:
    0.014 kg
  • Product Net Depth / Length:
    43 mm
  • Product Net Height:
    43 mm
  • Product Net Width:
    9.9 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Auxiliar contact block
  • ABB Type Designation:
    NC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links