You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC041821-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC041821-001

General Information

  • Product ID:
    3HAC041821-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Battery TA521

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

  • Technical Information:
    Replaces 1SAP180300R0001
    Battery TA521
    TRANSPORTATION RESTRICTIONS - This part is classified as Dangerous Goods
    and restrictions on modes of transportation applies. This part will most
    likely be shipped separately from other parts on the same order, even if
    you set "Partial shipment is not allowed". Possibilities to air freight
    are very limited.
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".

Ordering

  • Country of Origin:
    Germany (DE)
  • Invoice Description:
    Battery TA521
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85065010
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.005 kg
  • Gross Weight:
    0.005 kg
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    7 mm
  • Product Net Width:
    25 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Battery TA521
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links