You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC044075-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC044075-001

General Information

  • Product ID:
    3HAC044075-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Battery Unit

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-001
IRB 140 1 piece
3HAC020536-003
IRB 2400 1 piece
3HAC020536-005
IRB 4400 1 piece
3HAC020536-006
IRB 6650S 1 piece
3HAC020536-007
IRB 7600 1 piece
3HAC020536-011
IRB 260 1 piece
3HAC020536-012
IRB 6640 1 piece
3HAC020536-015
IRB 360 1 piece
3HAC020536-016
IRB 1410 1 piece
3HAC020536-017
IRB 4600 1 piece
3HAC020536-018
IRB 2600 1 piece
3HAC020536-020
IRB 760 1 piece
3HAC020536-021
IRB 6700 1 piece
3HAC020536-024
IRB 8700 1 piece
3HAC022288-001
IRB 660 1 piece
3HAC024583-001
IRB 6620 1 piece
3HAC036445-001
IRB 460 1 piece
3HAC039496-001
IRB 1520 1 piece
3HAC044500-001
IRB 1200 1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC046686-001
SMB Replacement Set Kit
3HAC046686-002
SMB Replacement Set Kit
3HAC046686-003
SMB Replacement Set Kit
3HAC046686-004
SMB Replacement Set Kit

Technical

  • Technical Information:
    TRANSPORTATION RESTRICTIONS - This part is classified as Dangerous Goods
    and restrictions on modes of transportation applies. This part will most
    likely be shipped separately from other parts on the same order, even if
    you set "Partial shipment is not allowed". Possibilities to air freight
    are very limited.
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Battery Unit
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85065010
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.05 kg
  • Gross Weight:
    0.05 kg
  • Product Net Depth / Length:
    33.8 mm
  • Product Net Height:
    52.7 mm
  • Product Net Width:
    17.7 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Battery Unit
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links