You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC044168-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC044168-001

General Information

  • Product ID:
    3HAC044168-001
  • ABB Type Designation:
    -
  • Catalog Description:
    RMU101

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-001
IRB 140 1 piece
3HAC020536-003
IRB 2400 1 piece
3HAC020536-005
IRB 4400 1 piece
3HAC020536-007
IRB 7600 1 piece
3HAC020536-011
IRB 260 1 piece
3HAC020536-012
IRB 6640 1 piece
3HAC020536-015
IRB 360 1 piece
3HAC020536-016
IRB 1410 1 piece
3HAC020536-017
IRB 4600 1 piece
3HAC020536-018
IRB 2600 1 piece
3HAC020536-020
IRB 760 1 piece
3HAC022288-001
IRB 660 1 piece
3HAC024583-001
IRB 6620 1 piece
3HAC036445-001
IRB 460 1 piece
3HAC039496-001
IRB 1520 1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC046686-001
SMB Replacement Set Kit
3HAC046686-002
SMB Replacement Set Kit
3HAC046686-004
SMB Replacement Set Kit

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    RMU101
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85176200
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.307 kg
  • Gross Weight:
    0.307 kg
  • Product Net Depth / Length:
    131 mm
  • Product Net Height:
    29.5 mm
  • Product Net Width:
    117 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    RMU101
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links