You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC045084-007

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC045084-007

General Information

  • Product ID:
    3HAC045084-007
  • ABB Type Designation:
    -
  • Catalog Description:
    Arm extender set 250mm Grey

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-021
IRB 6700 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAA1001-134
Washer 12 piece
3HAB3409-69
Hex socket head cap screw M12 x 50 12 piece
3HAC045084-005
Arm extender, 250 mm 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Arm extender set 250mm Grey
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    16.124 kg
  • Gross Weight:
    16.124 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Arm extender set 250mm Grey
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links