You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC045972-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC045972-002

General Information

  • Product ID:
    3HAC045972-002
  • ABB Type Designation:
    -
  • Catalog Description:
    Upgrade kit foundry/prime sealing

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece
3HAC020536-012
IRB 6640 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAC026340-003
Cover 1 piece
3HAC026371-001
Cover 1 piece
3HAC026371-002
Cover, holder 1 piece
3HAC026454-001
Cable cover 250mm - Stainless 1 piece
3HAC043224-001
Gasket, cable cover tube shaft 1 piece
3HAC043225-001
Gasket, wristhouse cover 1 piece
3HAC043302-001
Gasket, cable cover arm extender 250 mm 1 piece
3HAC043303-001
Gasket, cover tube shaft 1 piece
9ADA619-56
Torx pan head screw A2 M6 x 16 8 piece
9ADA619-57
Torx pan head screw M6 x 20 3 piece
9ADA619-59
Torx pan head screw M6 x 30 5 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Upgrade kit foundry/prime sealing
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85389099
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.477 kg
  • Gross Weight:
    1.477 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Upgrade kit foundry/prime sealing
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links