Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC046250-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC046250-001

General Information

  • Product ID:
    3HAC046250-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Label battery replacement

Categories

Where Used (as part of "kit")

Identifier Description Type
3HAC046686-001
SMB Replacement Set Kit
3HAC046686-004
SMB Replacement Set Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Label battery replacement
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    39199080
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.002 kg
  • Gross Weight:
    0.002 kg
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    15 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Label battery replacement
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links