Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC046567-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC046567-002

General Information

  • Product ID:
    3HAC046567-002
  • ABB Type Designation:
    CCB-PWRIO-10 10 m
  • Catalog Description:
    10m pow 1/0 CCB-PWRI0-10

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC051753-003
  • Country of Origin:
    China (CN)
  • Invoice Description:
    10m pow 1/0 CCB-PWRI0-10
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85444993
  • Part Type:
    New

Dimensions

  • Product Net Weight:
    0.934 kg
  • Gross Weight:
    0.934 kg

Additional Information

  • Product Name:
    10m pow 1/0 CCB-PWRI0-10
  • ABB Type Designation:
    CCB-PWRIO-10 10 m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds