Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC046568-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC046568-003

General Information

  • Product ID:
    3HAC046568-003
  • ABB Type Designation:
    LM12-16-02 S-mount
  • Catalog Description:
    16mm lens type LM12-16-02

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

  • Technical Information:
    Only for use with S-mount cameras

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    16mm lens type LM12-16-02
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    90319000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.05 kg
  • Gross Weight:
    0.05 kg
  • Product Net Length:
    20 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    15 mm

Additional Information

  • Product Name:
    16mm lens type LM12-16-02
  • ABB Type Designation:
    LM12-16-02 S-mount
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds