Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC046720-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC046720-001

General Information

  • Product ID:
    3HAC046720-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Fastening plate, SMB

Where Used (as part of "kit")

Identifier Description Type
3HAC046686-004
SMB Replacement Set Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Fastening plate, SMB
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799020
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.344 kg
  • Gross Weight:
    0.344 kg
  • Product Net Depth / Length:
    205 mm
  • Product Net Height:
    60 mm
  • Product Net Width:
    100 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Fastening plate, SMB
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links