You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC046783-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC046783-001

General Information

  • Product ID:
    3HAC046783-001
  • ABB Type Designation:
    -
  • Catalog Description:
    24V Power harness Integrated Vision

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC051836-001
Basic set Int.Vision Kit

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    24V Power harness Integrated Vision
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.185 kg
  • Gross Weight:
    0.185 kg
  • Product Net Depth / Length:
    480 mm
  • Product Net Height:
    35 mm
  • Product Net Width:
    60 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    24V Power harness Integrated Vision
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links