Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC048213-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC048213-003

General Information

  • Product ID:
    3HAC048213-003
  • ABB Type Designation:
    -
  • Catalog Description:
    Arm extender

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-021
IRB 6700 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC045084-009
Arm extender set Kit
3HAC048213-004
Arm extender set 250mm Orange Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Arm extender
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799020
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    15.4 kg
  • Gross Weight:
    15.4 kg
  • Product Net Depth / Length:
    260 mm
  • Product Net Height:
    235 mm
  • Product Net Width:
    235 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Arm extender
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links