3HAC036944-001
|
Arm Housing |
1 |
piece |
3HAC039244-001
|
Harn-Eth. panel link |
1 |
piece |
3HAC047221-001
|
Gear component set HD CSF-5-100 |
1 |
piece |
3HAC047242-001
|
Cable harness_IRB14000 |
1 |
piece |
3HAC047412-001
|
Angle arm |
1 |
piece |
3HAC047510-001
|
Shaft end |
1 |
piece |
3HAC047511-001
|
Tilt housing |
1 |
piece |
3HAC047612-001
|
Harness digital IO |
1 |
piece |
3HAC050513-001
|
Harn-EtherNet to IO |
1 |
piece |
3HAC050582-001
|
Space for axis4 |
1 |
piece |
3HAC050613-001
|
Mechanical stop ring |
1 |
piece |
3HAC050810-001
|
Back cover connector |
1 |
piece |
3HAB3772-136
|
O-ring |
1 |
piece |
3HAB3772-137
|
O-ring |
1 |
piece |
3HAB3772-138
|
O-ring |
1 |
piece |
3HAB3772-173
|
O-ring |
1 |
piece |
3HAB3772-174
|
O-ring |
1 |
piece |
3HAB3772-175
|
O-ring |
1 |
piece |
3HAC024254-009
|
Ethernet cable, straight con. |
1 |
piece |
3HAC025562-001
|
DSQC 655 Capacitor Unit |
1 |
piece |
3HAC025917-001
|
DSQC 652 I/O Unit |
1 |
piece |
3HAC026254-001
|
DSQC 662 Power Distr Unit |
1 |
piece |
3HAC026525-001
|
Fan |
1 |
piece |
3HAC026840-001
|
DSQC 667 Profibus Board |
1 |
piece |
3HAC027652-001
|
DSQC 669 Ethernet Unit |
1 |
piece |
3HAC031670-001
|
DSQC 688 ProfiNet Board |
1 |
piece |
3HAC034884-001
|
Ethernet switch 5p |
1 |
piece |
3HAC036859-001
|
Motor M 93 |
1 |
piece |
3HAC036900-001
|
Motor M92 |
1 |
piece |
3HAC036950-001
|
Motor M91 |
1 |
piece |
3HAC038361-001
|
Harn-Brake release |
1 |
piece |
3HAC041286-001
|
Cooling flange with padding |
1 |
piece |
3HAC042766-001
|
DSQC 1000 Computer Unit |
1 |
piece |
3HAC043383-001
|
DSQC 1006 DeviceNet Board |
1 |
piece |
3HAC046408-001
|
DSQC1003 Expansion Board |
1 |
piece |
3HAC047109-001
|
Body Base Rear Plastic |
1 |
piece |
3HAC047110-001
|
Body Base Lower Plastic |
1 |
piece |
3HAC047111-001
|
Body Base Upper Plastic |
1 |
piece |
3HAC047184-001
|
DSQC1008 Mass Memory with boot loader |
1 |
piece |
3HAC047548-001
|
Arm |
1 |
piece |
3HAC047602-001
|
Mechanical stop, axis 1, 2 |
1 |
piece |
3HAC047603-001
|
Mechanical stop, axis 3, 7 |
1 |
piece |
3HAC047639-001
|
Body base cover |
1 |
piece |
3HAC047854-001
|
Vacuum filter |
1 |
piece |
3HAC047927-001
|
Vacuum cup |
1 |
piece |
3HAC047960-001
|
DSQC462 Asimov Drive unit |
1 |
piece |
3HAC047966-001
|
Asimov power supply |
1 |
piece |
3HAC048550-001
|
DSQC633D measurement board |
1 |
piece |
3HAC048783-001
|
Axis 1 encapsulation upper |
1 |
piece |
3HAC048783-002
|
Axis 1 encapsulation upper, brake |
1 |
piece |
3HAC049570-001
|
DSQC461 PDB ext unit |
1 |
piece |
3HAC049878-001
|
Axis 4, outer cable protection |
1 |
piece |
3HAC049969-001
|
DSQC1013 Servo Computer |
1 |
piece |
3HAC050526-001
|
Body 7, padding |
1 |
piece |
3HAC050529-001
|
Axis 7 encapsulation |
1 |
piece |
3HAC050529-002
|
Axis 7 encapsulation |
1 |
piece |
3HAC050532-001
|
Axis 3 encapsulation lower |
1 |
piece |
3HAC050535-001
|
Body 3 cover |
1 |
piece |
3HAC050538-001
|
Axis 3 encapsulation upper |
1 |
piece |
3HAC050542-001
|
Axis 4 encapsulation lower |
1 |
piece |
3HAC050545-001
|
Body 4 cover |
1 |
piece |
3HAC050548-001
|
Axis 4 encapsulation upper |
1 |
piece |
3HAC050553-001
|
Axis 6 encapsulation |
1 |
piece |
3HAC050558-001
|
Axis 2 encapsulation, padding |
1 |
piece |
3HAC050559-001
|
Axis 2 encapsulation |
1 |
piece |
3HAC050560-001
|
Axis 2 cable collar |
1 |
piece |
3HAC050561-001
|
Axis 2 cable cover upper |
1 |
piece |
3HAC050563-001
|
Axis 3 cable collar |
1 |
piece |
3HAC050887-001
|
Hall Sensor Interface Board |
1 |
piece |
3HAC051608-001
|
Main PCB |
1 |
piece |
3HAC051676-001
|
Cognex AE3 Camera |
1 |
piece |
3HAC051678-001
|
Bracket for Cognex AE3 Camera |
1 |
piece |
3HAC051699-001
|
Hex socket head cap screw M2x5 |
1 |
piece |
3HAC051700-001
|
Hex socket head cap screw M2x7 |
1 |
piece |
3HAC052976-001
|
Finger |
1 |
piece |
3HAC052978-001
|
cover with camera |
1 |
piece |
3HAC053166-001
|
Cognex Camera ISM1402-11 |
1 |
piece |
3HAC053167-001
|
Cognex Camera Lens LFC-12.5F |
1 |
piece |
3HAC053168-001
|
Cognex Std. Ethernet Cable, 5M (15') |
1 |
piece |
3HAC053227-001
|
PoE Adapter with CCC, From Phihong |
1 |
piece |
3HAC053350-001
|
Signal lamp |
1 |
piece |
3HAC053895-001
|
warning label |
1 |
piece |
3HAC053898-001
|
Brake release label |
1 |
piece |
3HAC053978-001
|
lifting label |
1 |
piece |
3HAC054157-002
|
FFC, 31Pin, 76mm Length, Molex |
1 |
piece |
3HAC054831-001
|
SERVO |
1 |
piece |
3HAC054832-001
|
SERVO+VISION |
1 |
piece |
3HAC054833-001
|
SERVO+VACUUM1 |
1 |
piece |
3HAC054834-001
|
SERVO+VACUUM1+VISION |
1 |
piece |
3HAC054835-001
|
SERVO+VACUUM1+VACUUM2 |
1 |
piece |
3HAC054868-001
|
Tooling for motor axis 1-2 |
1 |
piece |
3HAC054869-001
|
Tooling for motor axis 7-3 |
1 |
piece |
3HAC054870-001
|
Tooling for WG of HD gear ax1-2 |
1 |
piece |
3HAC054871-001
|
Tooling for WG of HD gear ax7-3 |
1 |
piece |
3HAC054904-001
|
Tooling for WG of HD gear ax4-5-6 |
1 |
piece |
3HAC054986-001
|
Shell complete for VISION Option |
1 |
piece |
3HAC054987-001
|
Shell complete for Non-VISION Option |
1 |
piece |
3HAC054988-001
|
Servo base |
1 |
piece |
3HAC054989-001
|
Vaccum 1 |
1 |
piece |
3HAC054990-001
|
Vaccum 2 |
1 |
piece |
3HAC055016-001
|
UL-Label, IRB14000 |
1 |
piece |
3HAC055380-001
|
pan head screw M2X5 |
1 |
piece |
3HAC055481-001
|
Upgrading kit for Camera |
1 |
piece |
3HAC056583-001
|
Mains cable with locking system, EU 2m |
1 |
piece |
3HAC056583-002
|
Mains cable with locking system, UK 2m |
1 |
piece |
3HAC056583-003
|
Mains cable with locking system, US 2m |
1 |
piece |
3HAC056583-004
|
Mains cable with locking system, JP 2m |
1 |
piece |
3HAC056583-005
|
Mains cable with locking system, CN 2m |
1 |
piece |
3HAC056583-006
|
Mains cable with locking system, AU 2m |
1 |
piece |
3HAC13488-1
|
Calibration label |
1 |
piece |
3HAC063555-001
|
AbsAcc toolbox |
1 |
piece |
3HAC063220-001
|
4*2 O-ring |
1 |
piece |
3HAC057718-001
|
Axis 1 encapsulation upper, ESD coated |
1 |
piece |
3HAC057716-001
|
Body Base Lower Plastic, ESD coated |
1 |
piece |
3HAC057715-001
|
Body Base Rear Plastic, ESD coated |
1 |
piece |
3HAC057717-001
|
Body Base Upper Plastic, ESD coated |
1 |
piece |
3HAC056568-001
|
Safety relay with 115AC(2TLA010026R0400) |
1 |
piece |
3HAC057727-001
|
Axis 3 cable collar, ESD coated |
1 |
piece |
3HAC065996-001
|
Servo base |
1 |
piece |
3HAC066000-001
|
Shell complete for VISION Option |
1 |
piece |
3HAC056371-001
|
Safety relay with 230AC(2TLA010026R0500) |
1 |
piece |
3HAC066001-001
|
Shell complete for Non-VISION Option |
1 |
piece |
3HAC063051-001
|
Silicon rubber plug |
1 |
piece |
E3HAC047548-001
|
EXCH. Arm |
1 |
piece |
3HAC037616-001
|
Bulkhead push-in elbow |
1 |
piece |
HK3HAC038379-001
|
Grease |
1 |
piece |
3HAB3409-224
|
Hex socket head cap screw M3x12 |
1 |
piece |
3HAB3409-241
|
Hex socket head cap screw |
1 |
piece |
3HAB3409-233
|
Hex socket head cap screw |
1 |
piece |
3HAB3410-25
|
Hex socket head cap screw |
1 |
piece |
3HAB3410-23
|
Hex socket head cap screw |
1 |
piece |
3HAB3409-14
|
Hex socket head cap screw M5x16 |
1 |
piece |
3HAC051316-001
|
PTFE Film |
1 |
piece |
3HAC052487-001
|
Torx head screw with flange M3x16 |
1 |
piece |
3HAC050367-006
|
Torx pan head screw |
1 |
piece |
3HAC050367-005
|
Torx pan head screw |
1 |
piece |
3HAC050367-039
|
Torx pan head screw |
1 |
piece |
3HAC050368-005
|
Torx pan head screw M2x8 |
1 |
piece |
3HAC057719-001
|
Axis 1 encapsulation upper, brake, ESD |
1 |
piece |
3HAC057721-001
|
Axis 2 cable collar, ESD coated |
1 |
piece |
3HAC057722-001
|
Axis 2 cable cover upper, ESD coated |
1 |
piece |
3HAC058933-001
|
Box of Mechanical parts for YUMI |
1 |
piece |
3HAC058931-001
|
Box of special tools for YUMI |
1 |
piece |
3HAB3409-232
|
Hex socket head cap screw |
1 |
piece |
3HAB3409-212
|
Hex socket head cap screw |
1 |
piece |
3HAC052903-004
|
leica reflector holder B |
1 |
piece |
3HAC052903-003
|
leica reflector holder A |
1 |
piece |
3HAC074222-001
|
Axis 6 encapsulation |
1 |
piece |
3HAC075063-001
|
Safety relay, DIN-RAIL, 85-265VAC |
1 |
piece |
3HAC058932-001
|
Tooling package including box&tools yumi |
1 |
piece |
3HAC074531-001
|
WG Tooling unit |
1 |
piece |
3HAC074529-001
|
Machined screw driver |
1 |
piece |
3HAC048879-001
|
Hall Sensor Signal Cable(3Pin) |
1 |
piece |
3HAC072394-001
|
Rot. AC motor M93.1 |
1 |
piece |
3HAC072396-001
|
Small head screw, M2x16 12.9 |
1 |
piece |
3HAC073135-001
|
Plain washer, 2.2X4.5x0.3 |
1 |
piece |
3HAC072381-001
|
Flange |
1 |
piece |
3HAB3772-119
|
O-ring |
1 |
piece |
3HAC074221-001
|
Arm complete, type A |
1 |
piece |