Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC051036-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC051036-001

General Information

  • Product ID:
    3HAC051036-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Battery pack

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC044500-001
IRB 1200 1 piece
3HAC056161-001
IRB 910SC 1 piece

Technical

  • Technical Information:
    TRANSPORTATION RESTRICTIONS - This part is classified as Dangerous Goods
    and restrictions on modes of transportation applies. This part will most
    likely be shipped separately from other parts on the same order, even if
    you set "Partial shipment is not allowed". Possibilities to air freight
    are very limited.
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".
  • Replaced Product ID (OLD):
    3HAC033492-001

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Battery pack
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85065010
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.06 kg
  • Gross Weight:
    0.06 kg
  • Product Net Depth / Length:
    35 mm
  • Product Net Height:
    17 mm
  • Product Net Width:
    50 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Battery pack
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links