Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC057546-004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC057546-004

General Information

  • Product ID:
    3HAC057546-004
  • ABB Type Designation:
    Std / Foundry+ 7065W / 15Nm
  • Catalog Description:
    Motor incl pinion

Categories

Technical

  • Technical Information:
    Axis 3 IRB 6640, IRB 6600/6650 Type B, IRB 6650S
    Axis 2 IRB 6600/6650 Type A
  • Replaced Product ID (OLD):
    3HAC033203-005

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Motor incl pinion
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    26.4 kg
  • Gross Weight:
    26.4 kg
  • Product Net Depth / Length:
    425 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    180 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Motor incl pinion
  • ABB Type Designation:
    Std / Foundry+ 7065W / 15Nm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links