You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC060577-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC060577-002

General Information

  • Product ID:
    3HAC060577-002
  • ABB Type Designation:
    Remote Service WiFi
  • Catalog Description:
    Conn. Services set WiFi

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
21212477-291
Torx pan head tapp.screw 4 piece
3HAC024254-006
Ethernet cable strait con 1 piece
3HAC024254-012
Ethernet cable staight con 1 piece
3HAC024826-010
X23 1 piece
3HAC024826-080
A31.X2 1 piece
3HAC024936-001
Fastite screw 5 piece
3HAC030840-001
RS Bracket 45° 1 piece
3HAC034521-002 1
3HAC036303-001
Bracket 1 piece
3HAC038017-001 1
3HAC058038-001
DSQC1023 RS box WiFi 1 piece
3HAC058798-001
Remote service rail 1 piece
3HAC058823-001
Harn-Power supply 24V 1 piece
3HAC059370-001
RF antenna conn. RP-SMA 1 piece
3HAC059390-001 1
3HAC059424-001
Magnetic roof antenna WiFi 1 piece
3HAC059440-001 1
3HAC060775-001
Angled mounting bracket 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Conn. Services set WiFi
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85176200
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.763 kg
  • Gross Weight:
    1.763 kg

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Conn. Services set WiFi
  • ABB Type Designation:
    Remote Service WiFi
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links