You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC11427-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC11427-1

General Information

  • Product ID:
    3HAC11427-1
  • ABB Type Designation:
    SS-EN 10 083-1-34 CrNiMo6
  • Catalog Description:
    Shaft, Balancing device

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-006
1 piece
3HAC020536-007
1 piece

Ordering

  • Country of Origin:
    Hungary (HU)
  • Invoice Description:
    Shaft, Balancing device
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    5.21 kg
  • Gross Weight:
    5.21 kg
  • Product Net Depth / Length:
    163 mm
  • Product Net Height:
    167 mm
  • Product Net Width:
    167 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Shaft, Balancing device
  • ABB Type Designation:
    SS-EN 10 083-1-34 CrNiMo6
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links