You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC11581-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC11581-4

General Information

  • Product ID:
    3HAC11581-4
  • ABB Type Designation:
    NBR 1452 138x172x14
  • Catalog Description:
    Oil seal for "Pipe" (RV-320C-191,35)

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece
3HAC020536-012
IRB 6640 1 piece
3HAC024583-001
IRB 6620 1 piece
3HAC036445-001
IRB 460 1 piece
3HNA016200-001
IRB 5500 1 piece
3HNA028888-001
IRB 5510 1 piece

Ordering

  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    Oil seal for "Pipe" (RV-320C-191,35)
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84841000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.176 kg
  • Gross Weight:
    0.176 kg
  • Product Net Depth / Length:
    172 mm
  • Product Net Height:
    14 mm
  • Product Net Width:
    172 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Oil seal for "Pipe" (RV-320C-191,35
  • ABB Type Designation:
    NBR 1452 138x172x14
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links