You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC12311-30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC12311-30

General Information

  • Product ID:
    3HAC12311-30
  • ABB Type Designation:
    -
  • Catalog Description:
    Arm extension set 500mm

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-007
IRB 7600 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAA1001-134
Washer 20 piece
3HAB7700-69
Hex socket head cap screw 20 piece
3HAC038667-003
Arm extender 250mm, found 7600 2 piece
3HAC11755-1
Friction Washer 2 piece
9ABA107-56
Parallel pin 2 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Arm extension set 500mm
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799020
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    36.704 kg
  • Gross Weight:
    36.704 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Arm extension set 500mm
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links