Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC12625-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC12625-1

General Information

  • Product ID:
    3HAC12625-1
  • ABB Type Designation:
    -
  • Catalog Description:
    Strap, Velcro

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC020786-001
Material set MH Intern. + 7th axis Kit
3HAC022483-001
Material Set Lower arm Kit
3HAC022483-003
Material Set Lower arm, MH external Kit
3HAC022483-004
Material set Lower arm (Int. MH) Kit
3HAC022657-003
MH material set, 66X0, Daimler W204 Kit
3HAC022657-004
material set 7600, Daimler W204 Kit
3HAC023054-001
Material set Internal MH Kit
3HAC023054-002
Material set Internal MH Kit
3HAC024041-001
Material Set Lower arm Kit
3HAC024692-001
Material set Upper arm MH 3 Kit
3HAC024827-001
Material Set Lower arm, MH external Kit
3HAC025503-001
Cable harness man. ax1-4 Kit
3HAC025504-001
Cable harness man. ax1-4 Kit
3HAC025778-001
Customer plate set Kit
3HAC025887-001
Mtrl set fork lift device Kit
3HAC027622-002
Mtrl Set Lower arm MH,axis 1-3 Kit
3HAC029710-001
Material set Lower arm MH Kit
3HAC033389-001
Cable harness man. ax1-4 Kit
3HAC046686-001
SMB Replacement Set Kit
3HAC047070-004
Cable chain Murr 246mm 1.7M compl Kit
3HAC077402-001
Linear guide set Kit
3HAC15041-1
MH mtrl. set, Ext, 6600 Kit
3HAC15641-2
Mtrl. set, Fan & Pos. SW Kit
3HAC16890-1
SW material set, 66X0 Kit
3HAC16892-1
MH material set, 66X0 Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Strap, Velcro
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    63079098
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.004 kg
  • Gross Weight:
    0.004 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    20 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Strap, Velcro
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links