Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC12929-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC12929-11

General Information

  • Product ID:
    3HAC12929-11
  • ABB Type Designation:
    -
  • Catalog Description:
    TPU Hand strap

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

  • Technical Information:
    Hand strap fits 3HAC12929-1,3HAC023195-001 and 3HAC028357-001

    In package of 5 pc

Ordering

  • Replacement Product ID (NEW):
    3HAC028357-050
  • Country of Origin:
    Austria (AT)
  • Invoice Description:
    TPU Hand strap
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    63079098
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.01 kg
  • Gross Weight:
    0.01 kg
  • Product Net Length:
    250 mm
  • Product Net Height:
    30 mm
  • Product Net Width:
    50 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Width:
    50 mm

Additional Information

  • Product Name:
    TPU Hand strap
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds