You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC16831-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC16831-1

General Information

  • Product ID:
    3HAC16831-1
  • ABB Type Designation:
    LITHIUM 34X102X63
  • Catalog Description:
    Battery pack

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-001
1 piece
3HAC020536-003
1 piece
3HAC020536-005
1 piece
3HAC020536-006
1 piece
3HAC020536-007
1 piece
3HAC020536-011
1 piece
3HAC020536-012
1 piece
3HAC020536-015
1 piece
3HAC020536-016
1 piece
3HAC020536-017
1 piece
3HAC020536-018
1 piece
3HAC020536-020
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
3HAC036445-001
1 piece
3HAC039496-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC045252-001
Maintenance Kit Kit

Technical

  • Technical Information:
    TRANSPORTATION RESTRICTIONS-This part is classified as Dangerous Goods
    and restrictions on modes of transportation applies. This part will
    most likely be shipped separately from other parts on the same
    order,even if you set "Partial shipment is not allowed". Possibilities
    to air freight
    are very limited.
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".
  • Replaced Product ID (OLD):
    3HAB9999-1
    0505966003
    3HAC13150-1

Ordering

  • Country of Origin:
    France (FR)
  • Invoice Description:
    Battery pack
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85065010
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.283 kg
  • Gross Weight:
    0.283 kg
  • Product Net Depth / Length:
    102 mm
  • Product Net Height:
    34 mm
  • Product Net Width:
    63 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Battery pack
  • ABB Type Designation:
    LITHIUM 34X102X63
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links