Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC17317-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC17317-3

General Information

  • Product ID:
    3HAC17317-3
  • ABB Type Designation:
    1SFA616921R2025 24V, Ba9s
  • Catalog Description:
    LED lamp

Categories

Where Used (as part of "kit")

Identifier Description Type
3HAC044773-001
Maintenance Kit Kit
3HAC044777-001
Maintenance Kit Kit
3HAC045198-001
Maintenance Kit Kit
3HAC045206-001
Maintenance Kit Kit
3HAC045208-001
Maintenance Kit Kit
3HAC045212-001
Maintenance Kit Kit
3HAC045220-001
Maintenance Kit Kit
3HAC045221-001
Maintenance Kit Kit
3HAC045222-001
Maintenance Kit Kit
3HAC045225-001
Maintenance Kit Kit
3HAC045252-001
Maintenance Kit Kit
3HAC045289-001
Maintenance Kit Kit
3HAC045292-001
Maintenance Kit Kit
3HAC045305-001
Maintenance Kit Kit
3HAC045321-001
Maintenance Kit Kit
3HAC045440-001
Maintenance Kit Kit
3HAC045442-001
Maintenance Kit Kit
3HAC045471-001
Maintenance Kit Kit

Technical

  • Technical Information:
    24V LED-lamp with BA9S socket.
  • Replaced Product ID (OLD):
    5911069-10

Ordering

  • Country of Origin:
    Germany (DE)
  • Invoice Description:
    LED lamp
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85395200
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.002 kg
  • Gross Weight:
    0.002 kg
  • Product Net Depth / Length:
    22.5 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    LED lamp
  • ABB Type Designation:
    1SFA616921R2025 24V, Ba9s
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links