Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC2556-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC2556-1

General Information

  • Product ID:
    3HAC2556-1
  • ABB Type Designation:
    -
  • Catalog Description:
    Contact plate

Categories

Where Used (as part of "kit")

Identifier Description Type
3HAC040643-003
Ext.control panel Kit
3HAC040644-003
Ext.control panel box Kit
3HAC063404-001
MAU set IRB2400 to IRB2600 Kit
3HAC063405-001
MAU set 4400-4600 and 640-460 Kit
3HAC063405-002
MAU set 4400-4600 and 640-460 Kit
3HAC064525-001
MAU set IRB640 to IRB660 Kit
3HAC064525-002
MAU set IRB640 to IRB660 Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Contact plate
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.04 kg
  • Gross Weight:
    0.04 kg
  • Product Net Length:
    140 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    44 mm

Additional Information

  • Product Name:
    Contact plate
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds