You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC7181-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC7181-1

General Information

  • Product ID:
    3HAC7181-1
  • ABB Type Designation:
    Loctite 243 5 ml
  • Catalog Description:
    Locking liquid, 5 ml cont

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 1400 M2004 1 piece
IRB 340 M2004 1 piece
IRB 6400RF M2004 1 piece
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-003
1 piece
3HAC020536-006
1 piece
3HAC020536-007
1 piece
3HAC020536-011
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC033862-005
Inverted mounting pos Kit
3HAC041280-001
Sealing cover w. short shaft Kit
3HAC041287-001
Sealing cover, 66X0 Kit
3HAC041302-001
Sealing cover w. short shaft Kit
3HAC046680-001
Retrofit kit, Foundry IRB6660 Kit
3HAC047070-004
Cable chain Murr 246mm 1.7M compl Kit
3HAC047070-005
Extended cable-chain Murr 246mm 1M Kit
3HAC047070-010
T-M mirrored carriage BR Orange Kit
3HAC047070-011
T-M mirrored carriage INA Orange Kit
3HAC047070-012
T-M mirrored carriage INA GW Kit
3HAC047070-013
T-M Standard extra carriage BR Orange Kit
3HAC047070-017
T-M Standard 6/7 ex carriage INA Orange Kit
3HAC047070-018
T-M Standard 6/7 extra carriage INA GW Kit
3HAC047070-019
T-M Standard 4004 ex carriage INA Orang Kit
3HAC047070-020
T-M Standard 4004 extra carriage INA GW Kit
3HAC047070-021
T-M Standard 4004 ex carriage BR Orange Kit
3HAC047070-022
Extended cable-chain Murr 246mm 1M Foun Kit
3HAC053079-001
Retrofit kit upper arm IRB6640F Kit
3HAC056426-001
Cover, ax4 unit Foundry Prime Kit
3HAC062385-001
Replace set screws axis 5 F/FP Kit
3HAC18244-1
Collision maintenance parts Kit

Technical

  • Technical Information:
    Due to restrictions this part has max order qty of 1000 pcs per order.
  • Replaced Product ID (OLD):
    3HAB7116-1

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Locking liquid, 5 ml cont
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    32141010
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3082
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.026 kg
  • Gross Weight:
    0.026 kg
  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    15 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Locking liquid, 5 ml cont
  • ABB Type Designation:
    Loctite 243 5 ml
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links