Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC9760-9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC9760-9

General Information

  • Product ID:
    3HAC9760-9
  • ABB Type Designation:
    SS-EN 10215-DX51D+AZ
  • Catalog Description:
    Cable cover 250mm

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC12311-40
Arm extension set 250mm Kit

Technical

  • Technical Information:
    Only on
    IRB 6600 - 175/2,8. Used on Standard and Foundry+ but not on Foundry
    Prime versions.
    IRB 6640 - 185/2,8. Used on Standard, Foundry+ and Clean Room but not on
    Foundry Prime versions.

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Cable cover 250mm
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.2 kg
  • Gross Weight:
    0.2 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Cable cover 250mm
  • ABB Type Designation:
    SS-EN 10215-DX51D+AZ
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links