Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M410840000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M410840000

General Information

  • Extended Product Type:
    M410840000
  • Product ID:
    41084
  • EAN:
    8000126410846
  • Catalog Description:
    MINITRK W STD CVR 30X10 RAL9016 2C.
  • Long Description:
    Equipped Mini-Trunking, Length 2m, Width 30mm, Height 10mm, Plastic, White, With Standard Cover, 2 Compartments

Ordering

  • EAN:
    8000126410846

Dimensions

  • Product Net Weight:
    0.146 g

Container Information

  • Package Level 1 Units:
    64 m
  • Package Level 1 Width:
    2020 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    140 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000059 - Installation duct
  • ETIM 7:
    EC000059 - Installation duct
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds