Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 42003515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42003515

General Information

  • Product ID:
    42003515
  • ABB Type Designation:
    SERVICE PARTS-BASIC ACS880-104 R1I-R7I
  • Catalog Description:
    SERVICE PARTS-BASIC ACS880-104 R1I-R7I; SPAREPART KIT
  • Long Description:
    SERVICE PARTS-BASIC ACS880-104 R1I-R7I

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000066038
Fuse 250A 690V, DIN1 flush end; Fuse, FUSE 250A 690V, DIN1 FLUSH END 2.000 PCE
3AXD50000000234
170M4410, 315A, 690V, DIN1; Fuse, 170M4410, 315A, 690V, DIN1 2.000 PCE
3AXD50000000238
170M4412, 400A, 690V, DIN1; Fuse, 170M4412, 400A, 690V, DIN1 2.000 PCE
68731623
Fuse 170M4413, 450A, 690V; Fuse 170M4413, 450A, 690V 2.000 PCE
3AXD50000000242
170M4414, 500A, 690V, DIN1; Fuse, 170M4414, 500A, 690V, DIN1 2.000 PCE
3AXD50000000246
170M4416, 630A, 690V, DIN1; Fuse, 170M4416, 630A, 690V, DIN1 2.000 PCE
64607383
Fuse 170M4417, 700A 690V, 1BN/50; Fuse 170M4417, 700A 690V, 1BN/50 2.000 PCE
3AXD50000010198
170M3392, 125 A, 1250 V, DIN1*; Fuse 2.000 PCE
3AUA0000114934
170M4388, 160A, 1250V, DIN1; Fuse 2.000 PCE
3AXD50000010195
170M4389, 200 A, 1250 V, DIN1; Fuse 2.000 PCE
3AUA0000114933
170M4390, 250A, 1250V, DIN1; Fuse 2.000 PCE
3AXD50000010196
170M4391, 315 A, 1250 V, DIN1; Fuse 2.000 PCE
3AXD50000010197
170M4392, 350 A, 1250 V, DIN1; Fuse 2.000 PCE
3AUA0000076327
170M4393, 400A, 1250V, DIN1; Fuse 2.000 PCE
3AUA0000114932
170M4395, 500A, 1100V, DIN1; Fuse 2.000 PCE

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SPAREPART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.001 m³

Dimensions

  • Product Net Weight:
    23.232 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SPAREPART KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links