Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 42004302

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42004302

General Information

  • Product ID:
    42004302
  • ABB Type Designation:
    SERVICE PARTS-EXPERT ACS880-304 DXT
  • Catalog Description:
    SERVICE PARTS-EXPERT ACS880-304 DXT; SPAREPART KIT
  • Long Description:
    SERVICE PARTS-EXPERT ACS880-304 DXT

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000000401
7 A;690 V;25A AC-1, COIL 100-250V; CONTACTOR 1.000 PCE
3AXD50000185559 SPECIFICATION 1.000 PCE

Ordering

  • Country of Origin:
    Finland (FI)
    Slovakia (SK)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SPAREPART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    20 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SPAREPART KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    0f916719-e76f-4da5-b994-b45403cbad23 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links