Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M440400000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M440400000

General Information

  • Extended Product Type:
    M440400000
  • Product ID:
    44040
  • EAN:
    8000126440409
  • Catalog Description:
    DIVIDER RAL9016
  • Long Description:
    Straight Divider, Length 2000mm, Color White, RAL 9016

Ordering

  • EAN:
    8000126440409
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369085
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    0.209 g

Container Information

  • Package Level 1 Units:
    52 m
  • Package Level 1 Width:
    2025 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    145 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001015 - Separation plate for installation duct
  • ETIM 7:
    EC001015 - Separation plate for installation duct
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds