Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 48990001-NK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

48990001-NK

General Information

  • Product ID:
    48990001-NK
  • ABB Type Designation:
    DSSR 122
  • Catalog Description:
    DSSR 122 Pow. Supply Unit for DC-input/
  • Long Description:
    DSSR 122 Power Supply Unit for DC-input/DC-output
    Input: 24 VDC, Output:5 V DC-regulator, 40 A
    See Spare Fuse:- 20A 5672827-20

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE016025R1
AC410B12 System Unit without Software Kit
3BSE019974R1
AC410B16 System Unit with Basic Software Kit
3BSE019999R1
DSRF 197K01 I/O Subrack with single 5V Kit
3BUR001860R1
AC410A14 System unit Gateway DCN-DCN Kit
PM10YAC410-DSSR122
10 years Preventive Maintenance Unit Kit
PM10YAC460-DSSR122
10 years Preventive Maintenance Unit Kit
PM10YSG400-DSSR122
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Power Supply Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    DSSR 122 Power Supply Unit for DC-input/DC-output
    Input: 24 VDC, Output:5 V DC-regulator, 40 A
    Exchange No. EXC48990001-NK

    See Spare Fuse:- 20A 5672827-20

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    238.5 mm
  • Product Net Height:
    72 mm
  • Product Net Width:
    162 mm
  • Product Net Weight:
    2.35 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links