Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: EBM case PowerValue 11RT 2kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

EBM case PowerValue 11RT 2kVA

General Information

  • Extended Product Type:
    EBM case PowerValue 11RT 2kVA
  • Product ID:
    4NWP100106R0002
  • EAN:
    7640169261350
  • Catalog Description:
    EBM case PowerValue 11RT 2kVA
  • Long Description:
    EBM case w/o batteries; includes links and trays; up to 2x4x7.2Ah

Additional Information

  • Accessory Type:
    Other
  • CN8:
    85044000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Data Sheet, Technical Information:
    4NWD003884_EN
  • Declaration of Conformity - CE:
    4NWD004821
  • EAN:
    7640169261350
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • Environmental Information:
    No declaration needed
  • Instructions and Manuals:
    4NWD003884_EN
  • Invoice Description:
    EBM case PowerValue 11RT 2kVA
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    545 mm
  • Package Level 1 EAN:
    7640169261350
  • Package Level 1 Gross Weight:
    9.5 kg
  • Package Level 1 Height:
    236 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    545 mm
  • Product Main Type:
    PowerValue 11RT battery cabinets
  • Product Name:
    UPS EBM
  • Product Net Depth / Length:
    438 mm
  • Product Net Height:
    86.5 mm
  • Product Net Weight:
    7.4 kg
  • Product Net Width:
    436 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD004821
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11 RT 2kVA B
    UPS PowerValue 11 RT 2kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds