Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: External Battery PowerValue 11 RT 3kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

External Battery PowerValue 11 RT 3kVA

General Information

  • Extended Product Type:
    External Battery PowerValue 11 RT 3kVA
  • Product ID:
    4NWP100107R0001
  • ABB Type Designation:
    External Battery PowerValue 11 RT 3
  • EAN:
    7640169260377
  • Catalog Description:
    External Battery PowerValue 11 RT 3kVA
  • Long Description:
    External battery enclosure; PowerValue 11 RT 3 kVA; 12x7.2Ah 12V battery

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » PowerValue 11RT Battery Cabinets
  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » VRLA Battery Cabinets Solutions - IEC

Additional Information

  • ABB Type Designation:
    External Battery PowerValue 11 RT 3
  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85049000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD00340
  • EAN:
    7640169260377
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    External Battery PowerValue 11 RT 3kVA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    G
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    790 mm
  • Package Level 1 EAN:
    7640169260377
  • Package Level 1 Gross Weight:
    40.3 kg
  • Package Level 1 Height:
    230 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    590 mm
  • Product Main Type:
    PowerValue 11 RT battery cabinets
  • Product Name:
    UPS EBM
  • Product Net Depth / Length:
    608 mm
  • Product Net Height:
    86.5 mm
  • Product Net Weight:
    40.5 kg
  • Product Net Width:
    438 mm
  • Quote Only:
    No
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00340
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11 RT 3kVA B
    UPS PowerValue 11 RT 3kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    12
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds