Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UPS PowerValue 11/31 T 10kVA B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UPS PowerValue 11/31 T 10kVA B

General Information

  • Extended Product Type:
    UPS PowerValue 11/31 T 10kVA B
  • Product ID:
    4NWP100117R0002
  • ABB Type Designation:
    UPS PowerValue 11/31 T 10kVA B
  • EAN:
    7640169260414
  • Catalog Description:
    UPS PowerValue 11/31 T 10kVA B
  • Long Description:
    VFI UPS PowerValue 11/31 T 10000VA/9000W; 230V; 50/60Hz; 6 min

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Single-Phase UPS » PowerValue 11/31 T IEC 230V

Additional Information

  • ABB Type Designation:
    UPS PowerValue 11/31 T 10kVA B
  • Apparent Power Output:
    10000 V·A
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Runtime:
    4 minute [unit of time]
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85044000
  • Communication Interface:
    USB, RS-232
  • Communication Protocol and Connection:
    SNMP
  • Connection Type:
    Fixed Connection
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044000
  • Data Sheet, Technical Information:
    4NWD002980
  • Declaration of Conformity - CE:
    4NWD00341
  • EAN:
    7640169260414
  • ETIM 6:
    EC000382 - UPS
  • ETIM 7:
    EC000382 - UPS
  • Efficiency:
    Overall 93.10 %
    Economy Mode (Eco-Mode) 97.00 %
  • Environmental Information:
    No declaration needed
  • Harmonic Distortion:
    2.00 %
  • Input Voltage (Uin):
    220 V
    230 V
    240 V
    380 V
    400 V
    415 V
  • Input Voltage Type:
    AC
  • Instructions and Manuals:
    4NWD003235
  • Invoice Description:
    UPS PowerValue 11/31 T 10kVA B
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Outputs:
    Fixed Connections 1
  • Number of Phases:
    Primary - 1
    Primary - 3
    Secondary - 1
  • Object Classification Code:
    G
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Order Multiple:
    1 piece
  • Output Voltage (Uout):
    208 V
    220 V
    230 V
    240 V
  • Package Level 1 Depth / Length:
    815 mm
  • Package Level 1 EAN:
    7640169260414
  • Package Level 1 Gross Weight:
    135 kg
  • Package Level 1 Height:
    1120 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    475 mm
  • Power Factor:
    0.9
  • Product Main Type:
    PowerValue 11/31 T
  • Product Name:
    UPS
  • Product Net Depth / Length:
    715 mm
  • Product Net Height:
    890 mm
  • Product Net Weight:
    116 kg
  • Product Net Width:
    350 mm
  • Quote Only:
    No
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Rated Output Power:
    9000 W
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00341
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Uninterruptible Power Supply Form Factor:
    Tower
  • Uninterruptible Power Supply Topology:
    On-Line Double Conversion
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    24
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds