Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Batt.cabinet PowerValue 11/31T-96 w/batt

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Batt.cabinet PowerValue 11/31T-96 w/batt

General Information

  • Extended Product Type:
    Batt.cabinet PowerValue 11/31T-96 w/batt
  • Product ID:
    4NWP100119R0003
  • EAN:
    7640169261053
  • Catalog Description:
    Batt.cabinet PowerValue 11/31T-96 w/batt
  • Long Description:
    Battery cabinet; PowerValue 11/31T; empty; includes trays and links; 96 batteries 9 Ah shipped apart

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » PowerValue 11/31 T Battery Cabinets
  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » VRLA Battery Cabinets Solutions - IEC

Additional Information

  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85049053
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD00341
  • EAN:
    7640169261053
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Instructions and Manuals:
    4NWD003001
  • Invoice Description:
    Batt.cabinet PowerValue 11/31T-96 w/batt
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    G
  • Package Level 1 Depth / Length:
    815 mm
  • Package Level 1 EAN:
    7640169261053
  • Package Level 1 Gross Weight:
    307 kg
  • Package Level 1 Height:
    1120 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    475 mm
  • Product Main Type:
    PowerValue 11/31 T battery cabinets
  • Product Name:
    UPS EBM
  • Product Net Depth / Length:
    715 mm
  • Product Net Height:
    890 mm
  • Product Net Weight:
    342 kg
  • Product Net Width:
    350 mm
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00341
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    PowerValue 11/31 T
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    96
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds