Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Batt.cabinet PowerValue 11/31T-48 w/batt

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Batt.cabinet PowerValue 11/31T-48 w/batt

General Information

  • Extended Product Type:
    Batt.cabinet PowerValue 11/31T-48 w/batt
  • Product ID:
    4NWP100119R0004
  • EAN:
    7640169261077
  • Catalog Description:
    Batt.cabinet PowerValue 11/31T-48 w/batt
  • Long Description:
    Battery cabinet; PowerValue 11/31T; empty; includes trays and links; 48 batteries 9 Ah shipped apart

Technical

  • Suitable For:
    PowerValue 11/31 T
  • Suitable for Product Class:
    Single-Phase UPS
  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    48

Environmental

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    890 mm
  • Product Net Depth / Length:
    715 mm
  • Product Net Weight:
    361 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    475 mm
  • Package Level 1 Height:
    1120 mm
  • Package Level 1 Depth / Length:
    815 mm
  • Package Level 1 Gross Weight:
    378 kg
  • Package Level 1 EAN:
    7640169261077

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85072000
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

  • Data Sheet, Technical Information:
    9AKK10103A5251
  • Instructions and Manuals:
    9AKK10103A5251
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049053
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds