Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AS400 Relay Card PowerValue

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AS400 Relay Card PowerValue

General Information

  • Extended Product Type:
    AS400 Relay Card PowerValue
  • Product ID:
    4NWP100120R0001
  • ABB Type Designation:
    AS400 Relay Card PowerValue
  • EAN:
    7640169260681
  • Catalog Description:
    AS400 Relay Card PowerValue
  • Long Description:
    AS400 Relay Card PowerValue

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS Software and Connectivity » Relay cards

Additional Information

  • ABB Type Designation:
    AS400 Relay Card PowerValue
  • Accessory Type:
    Other
  • CN8:
    85176200
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD00344
  • E-Number (Finland):
    8408570
  • EAN:
    7640169260681
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    AS400 Relay Card PowerValue
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 EAN:
    7640169260681
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Product Main Type:
    Relay cards
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    133 mm
  • Product Net Height:
    33 mm
  • Product Net Weight:
    0.2 kg
  • Product Net Width:
    60 mm
  • Quote Only:
    No
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00344
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    PowerValue 11 RT
    PowerValue 11/31 T
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds