You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11T G2 3 kVA S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11T G2 3 kVA S

General Information

  • Extended Product Type:
    UPS PowerValue 11T G2 3 kVA S
  • Product ID:
    4NWP100162R0002
  • EAN:
    7640169261930
  • Catalog Description:
    UPS PowerValue 11T G2 3 kVA S
  • Long Description:
    VFI online double conversion;2700W;0min(long backup);RS232;USB;mini COM slot

Circular Value

Environmental

Technical

  • Input Voltage (Uin):
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    3000 V·A
  • Rated Output Power:
    2700 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 3
    Fixed Connections 1
  • Connection Type:
    IEC C20
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    4

Dimensions

  • Product Net Width:
    102 mm
  • Product Net Height:
    327 mm
  • Product Net Depth / Length:
    390 mm
  • Product Net Weight:
    6.0 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    194 mm
  • Package Level 1 Height:
    456 mm
  • Package Level 1 Depth / Length:
    488 mm
  • Package Level 1 Gross Weight:
    7.0 kg
  • Package Level 1 EAN:
    7640169261930

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408624
  • E-Number (Sweden):
    5257250
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links