You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11T G2 10 kVA B2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11T G2 10 kVA B2

General Information

  • Extended Product Type:
    UPS PowerValue 11T G2 10 kVA B2
  • Product ID:
    4NWP100164R0002
  • EAN:
    7640169261985
  • Catalog Description:
    UPS PowerValue 11T G2 10 kVA B2
  • Long Description:
    VFI online double conversion;10000W;5.5min;RS232;USB;COM slot

Circular Value

Environmental

  • Ambient Air Temperature:
    Storage -25…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed

Technical

  • Input Voltage (Uin):
    208 V
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    10000 V·A
  • Rated Output Power:
    10000 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    Fixed Connections 1
  • Connection Type:
    Fixed Connection
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    4

Dimensions

  • Product Net Width:
    225 mm
  • Product Net Height:
    589 mm
  • Product Net Depth / Length:
    452 mm
  • Product Net Weight:
    70.9 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    397 mm
  • Package Level 1 Height:
    730 mm
  • Package Level 1 Depth / Length:
    598 mm
  • Package Level 1 Gross Weight:
    73.8 kg
  • Package Level 1 EAN:
    7640169261985

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408614
  • E-Number (Sweden):
    5257255
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links