You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Up 600 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Up 600 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Up 600 VA
  • Product ID:
    4NWP100170R0001
  • EAN:
    7640169262609
  • Catalog Description:
    UPS PowerValue 11LI Up 600 VA
  • Long Description:
    VI UPS PowerValue 11LI Up 600VA/360W;230V;50/60Hz;simulated sinewave;2 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004317
  • SCIP:
    221d0688-aae7-414c-9217-381526c61e7a Switzerland (CH)
  • Simplified SCIP:
    ce3fb638-aaf8-4e0a-9f81-4a0bd8aa35ba Netherlands (NL)
    a021d7c5-cee2-4ad2-bbb4-a52e17eb6feb Spain (ES)
    e6c4e29e-3159-4376-9926-41d46df53b87 Netherlands (NL)
    e504bb93-2b18-4d0a-8c5e-82f9d5b0a141 Germany (DE)
    e157c111-5839-4542-8703-cb5ce78de44b Denmark (DK)
    51637fdd-f1b8-42d2-b695-218ff3b1bc08 Poland (PL)
    9c84a092-5af6-4bf7-b098-f7e555438e7b Norway (NO)
    97edee7c-bf7d-4830-8803-303e740213b7 Finland (FI)
    98087d92-d78f-4a15-8a7f-41e342795220 Netherlands (NL)
    4ec9d11a-f107-4a42-ba58-03a21e8d89e4 Germany (DE)
    29d298b2-f974-4a3f-8022-4fadac902b63 Croatia (HR)
    4d4bf0ee-8f86-4180-b21d-195847446fb8 Czech Republic (CZ)
    26df521e-3ac6-4047-9c0a-38f384611633 Poland (PL)
    adb29e63-7cdb-440c-801f-fcf201d06eb2 Netherlands (NL)
    1d378ca1-10e6-437e-8aeb-b269a4f7032b Netherlands (NL)
    391a8928-4250-441d-8ca2-00488f457c75 Estonia (EE)
    9dd4cd21-ea48-45b8-b95f-bd0236f5402e Greece (GR)
    66134fc4-282b-4be2-9188-61af5b84b184 Portugal (PT)
    bda32812-ba73-4377-8f94-12c90ea2dc6e Bulgaria (BG)
    7cb1c10d-93ed-4ee9-9e01-7b2790b15f62 Sweden (SE)
    44c8a55b-8bcb-4391-8a20-5e9eec4e7a40 France (FR)
    3880375a-c5e9-4550-bd17-bb4c0a2df909 Sweden (SE)
    81bbe73c-26f4-488e-83b3-90bf32abd8b2 Poland (PL)
    4500b888-1892-4cb0-aa3b-3254604ebc7a Germany (DE)
    9a8a72b1-6896-4553-9a46-231a6d2835cb Germany (DE)
    3cfb7c9e-7ff6-4d97-9379-56028801430a France (FR)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    221d0688-aae7-414c-9217-381526c61e7a Switzerland (CH)
  • Simplified SCIP:
    ce3fb638-aaf8-4e0a-9f81-4a0bd8aa35ba Netherlands (NL)
    a021d7c5-cee2-4ad2-bbb4-a52e17eb6feb Spain (ES)
    e6c4e29e-3159-4376-9926-41d46df53b87 Netherlands (NL)
    e504bb93-2b18-4d0a-8c5e-82f9d5b0a141 Germany (DE)
    e157c111-5839-4542-8703-cb5ce78de44b Denmark (DK)
    51637fdd-f1b8-42d2-b695-218ff3b1bc08 Poland (PL)
    9c84a092-5af6-4bf7-b098-f7e555438e7b Norway (NO)
    97edee7c-bf7d-4830-8803-303e740213b7 Finland (FI)
    98087d92-d78f-4a15-8a7f-41e342795220 Netherlands (NL)
    4ec9d11a-f107-4a42-ba58-03a21e8d89e4 Germany (DE)
    29d298b2-f974-4a3f-8022-4fadac902b63 Croatia (HR)
    4d4bf0ee-8f86-4180-b21d-195847446fb8 Czech Republic (CZ)
    26df521e-3ac6-4047-9c0a-38f384611633 Poland (PL)
    adb29e63-7cdb-440c-801f-fcf201d06eb2 Netherlands (NL)
    1d378ca1-10e6-437e-8aeb-b269a4f7032b Netherlands (NL)
    391a8928-4250-441d-8ca2-00488f457c75 Estonia (EE)
    9dd4cd21-ea48-45b8-b95f-bd0236f5402e Greece (GR)
    66134fc4-282b-4be2-9188-61af5b84b184 Portugal (PT)
    bda32812-ba73-4377-8f94-12c90ea2dc6e Bulgaria (BG)
    7cb1c10d-93ed-4ee9-9e01-7b2790b15f62 Sweden (SE)
    44c8a55b-8bcb-4391-8a20-5e9eec4e7a40 France (FR)
    3880375a-c5e9-4550-bd17-bb4c0a2df909 Sweden (SE)
    81bbe73c-26f4-488e-83b3-90bf32abd8b2 Poland (PL)
    4500b888-1892-4cb0-aa3b-3254604ebc7a Germany (DE)
    9a8a72b1-6896-4553-9a46-231a6d2835cb Germany (DE)
    3cfb7c9e-7ff6-4d97-9379-56028801430a France (FR)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    600 V·A
  • Rated Output Power:
    360 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 4
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.1 kg
  • Number of Batteries:
    1

Dimensions

  • Product Net Width:
    122 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    315 mm
  • Product Net Weight:
    4.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    197 mm
  • Package Level 1 Height:
    250 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Gross Weight:
    5.3 kg
  • Package Level 1 EAN:
    7640169262609

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links