You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Up 800 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Up 800 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Up 800 VA
  • Product ID:
    4NWP100171R0001
  • EAN:
    7640169262616
  • Catalog Description:
    UPS PowerValue 11LI Up 800 VA
  • Long Description:
    VI UPS PowerValue 11LI Up 800VA/480W;230V;50/60Hz;simulated sinewave;1.5 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004317
  • SCIP:
    a670f830-777f-4b36-b3b0-267df370e80a Switzerland (CH)
  • Simplified SCIP:
    cc87875c-838e-4faa-b144-5fae77325bb1 France (FR)
    e05dd807-5001-4b25-82d6-78c0b3c6442a Netherlands (NL)
    466b05c1-678f-407a-9295-3cd8430b9d5f Spain (ES)
    047359aa-beeb-4a20-91cf-85a491b0be35 Netherlands (NL)
    cad3f8af-3f58-4603-a27f-54eea6e1929b Germany (DE)
    0974efaa-b231-4051-959f-c9372753c053 Denmark (DK)
    d0922cc9-831f-4d0a-917f-e6f8f59c7687 Poland (PL)
    23d84147-e808-42fc-a46c-1a178eca51ed Norway (NO)
    21c7005d-4646-4e54-bd8e-ac0c43883bad Finland (FI)
    9d15a7f5-9796-4d2d-ad56-e1310e7f1613 Netherlands (NL)
    47d1b636-33a3-4de7-bf3a-7fa44205909e Germany (DE)
    8127a87e-3635-4762-a944-d1e413bda66c Croatia (HR)
    9512417d-4dd0-42dd-85a6-2bad9a2c5227 Czech Republic (CZ)
    ebbcdac6-d783-4ef6-aec2-bb6cd4eb5d4b Poland (PL)
    9c4145ac-9701-42eb-a9b7-96a1bda4642c Netherlands (NL)
    34979ea6-1d69-42bb-9f04-d92e604756b5 Netherlands (NL)
    601eb18e-71f9-4bab-97a2-d671fb148cd7 Estonia (EE)
    fc2c0b97-494f-4a2b-aa3d-066f3304fca2 Greece (GR)
    90e38c19-0883-4c5d-8120-cba054768065 Portugal (PT)
    5b8264e6-3628-41f1-a0a8-ba6d837e0f5a Bulgaria (BG)
    f8372a36-bb14-4f2e-81c8-3180ab69367c Sweden (SE)
    341ca2ee-895e-4563-b591-272733f2f06b France (FR)
    0ab4f341-db89-41d2-8f72-8d45b8421388 Sweden (SE)
    7eba0fb8-cd03-4e10-a726-06883cfc36b4 Poland (PL)
    380e1957-1bbb-40f2-aa62-e2c21ca3fee5 Germany (DE)
    1b37528a-776b-46b9-bea8-5ee1c305a03b Germany (DE)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    a670f830-777f-4b36-b3b0-267df370e80a Switzerland (CH)
  • Simplified SCIP:
    cc87875c-838e-4faa-b144-5fae77325bb1 France (FR)
    e05dd807-5001-4b25-82d6-78c0b3c6442a Netherlands (NL)
    466b05c1-678f-407a-9295-3cd8430b9d5f Spain (ES)
    047359aa-beeb-4a20-91cf-85a491b0be35 Netherlands (NL)
    cad3f8af-3f58-4603-a27f-54eea6e1929b Germany (DE)
    0974efaa-b231-4051-959f-c9372753c053 Denmark (DK)
    d0922cc9-831f-4d0a-917f-e6f8f59c7687 Poland (PL)
    23d84147-e808-42fc-a46c-1a178eca51ed Norway (NO)
    21c7005d-4646-4e54-bd8e-ac0c43883bad Finland (FI)
    9d15a7f5-9796-4d2d-ad56-e1310e7f1613 Netherlands (NL)
    47d1b636-33a3-4de7-bf3a-7fa44205909e Germany (DE)
    8127a87e-3635-4762-a944-d1e413bda66c Croatia (HR)
    9512417d-4dd0-42dd-85a6-2bad9a2c5227 Czech Republic (CZ)
    ebbcdac6-d783-4ef6-aec2-bb6cd4eb5d4b Poland (PL)
    9c4145ac-9701-42eb-a9b7-96a1bda4642c Netherlands (NL)
    34979ea6-1d69-42bb-9f04-d92e604756b5 Netherlands (NL)
    601eb18e-71f9-4bab-97a2-d671fb148cd7 Estonia (EE)
    fc2c0b97-494f-4a2b-aa3d-066f3304fca2 Greece (GR)
    90e38c19-0883-4c5d-8120-cba054768065 Portugal (PT)
    5b8264e6-3628-41f1-a0a8-ba6d837e0f5a Bulgaria (BG)
    f8372a36-bb14-4f2e-81c8-3180ab69367c Sweden (SE)
    341ca2ee-895e-4563-b591-272733f2f06b France (FR)
    0ab4f341-db89-41d2-8f72-8d45b8421388 Sweden (SE)
    7eba0fb8-cd03-4e10-a726-06883cfc36b4 Poland (PL)
    380e1957-1bbb-40f2-aa62-e2c21ca3fee5 Germany (DE)
    1b37528a-776b-46b9-bea8-5ee1c305a03b Germany (DE)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    800 V·A
  • Rated Output Power:
    480 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 4
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    1

Dimensions

  • Product Net Width:
    122 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    315 mm
  • Product Net Weight:
    4.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    197 mm
  • Package Level 1 Height:
    250 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Gross Weight:
    6 kg
  • Package Level 1 EAN:
    7640169262616

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links