You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Up 1000 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Up 1000 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Up 1000 VA
  • Product ID:
    4NWP100172R0001
  • EAN:
    7640169262623
  • Catalog Description:
    UPS PowerValue 11LI Up 1000 VA
  • Long Description:
    VI UPS PowerValue 11LI Up 1000VA/600W;230V;50/60Hz;simulated sinewave;3 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004317
  • SCIP:
    ea68414c-d4fb-433b-ba08-4a03c1614670 Switzerland (CH)
  • Simplified SCIP:
    1cf08ede-f99d-48f5-82e7-6eb5c103825d Czech Republic (CZ)
    48c997c9-2bda-4851-a61e-2569006b9ea9 Poland (PL)
    e8e5abd5-c46a-4c31-a88c-a6965b271915 Netherlands (NL)
    f178479b-2f07-47b8-9573-8b057e0425da Netherlands (NL)
    ff30f193-b61f-4250-a471-e883785efe0a Germany (DE)
    13fd1aa1-b6c3-4ae4-ae65-dca4d28c1a93 Denmark (DK)
    b51a002d-8f0f-405c-8dee-bf8776524277 Poland (PL)
    d650f526-3faf-4c06-9c2e-840f832ecd23 Norway (NO)
    e21bc697-77bb-4863-8df9-494ebae2a596 Finland (FI)
    e7c6b406-b451-4753-b2d6-c8408e9ffa73 Netherlands (NL)
    4617a0de-5f2d-468e-9303-2fc8957ed5f9 Germany (DE)
    6f92732b-3eb7-4c54-aec0-4598e126703e Croatia (HR)
    991e409f-4791-46bf-aaa4-63d0236045a3 Poland (PL)
    1683c4fd-2f72-4387-9477-b874c926b147 Germany (DE)
    795c06db-3c22-4804-955e-a325edacaf92 Germany (DE)
    79d4b102-3145-4e87-8ad6-9929c2a02237 France (FR)
    05b15f8c-0ed4-4777-85a9-794aa166cbc8 Netherlands (NL)
    361649d8-f616-4315-bbb0-b2f8cf7c3b1d Spain (ES)
    6c9074e3-240b-4028-99e2-33d69a3b6180 Netherlands (NL)
    11e855a2-f858-415e-bd31-3d66fafa5b4f Estonia (EE)
    8be49968-68cc-4066-8624-97c1e6f190bb Greece (GR)
    5f28e5b4-6e34-48d4-bebd-84638224bce0 Portugal (PT)
    13ac629f-e65b-487a-8515-394fa47b5259 Bulgaria (BG)
    372793f0-0694-41aa-8e76-4804a26aac51 Sweden (SE)
    d24a5b00-6b48-4873-9dca-90f372f1380b France (FR)
    9ef7587c-95f9-4cb2-a638-cc33caa21c3c Sweden (SE)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    ea68414c-d4fb-433b-ba08-4a03c1614670 Switzerland (CH)
  • Simplified SCIP:
    1cf08ede-f99d-48f5-82e7-6eb5c103825d Czech Republic (CZ)
    48c997c9-2bda-4851-a61e-2569006b9ea9 Poland (PL)
    e8e5abd5-c46a-4c31-a88c-a6965b271915 Netherlands (NL)
    f178479b-2f07-47b8-9573-8b057e0425da Netherlands (NL)
    ff30f193-b61f-4250-a471-e883785efe0a Germany (DE)
    13fd1aa1-b6c3-4ae4-ae65-dca4d28c1a93 Denmark (DK)
    b51a002d-8f0f-405c-8dee-bf8776524277 Poland (PL)
    d650f526-3faf-4c06-9c2e-840f832ecd23 Norway (NO)
    e21bc697-77bb-4863-8df9-494ebae2a596 Finland (FI)
    e7c6b406-b451-4753-b2d6-c8408e9ffa73 Netherlands (NL)
    4617a0de-5f2d-468e-9303-2fc8957ed5f9 Germany (DE)
    6f92732b-3eb7-4c54-aec0-4598e126703e Croatia (HR)
    991e409f-4791-46bf-aaa4-63d0236045a3 Poland (PL)
    1683c4fd-2f72-4387-9477-b874c926b147 Germany (DE)
    795c06db-3c22-4804-955e-a325edacaf92 Germany (DE)
    79d4b102-3145-4e87-8ad6-9929c2a02237 France (FR)
    05b15f8c-0ed4-4777-85a9-794aa166cbc8 Netherlands (NL)
    361649d8-f616-4315-bbb0-b2f8cf7c3b1d Spain (ES)
    6c9074e3-240b-4028-99e2-33d69a3b6180 Netherlands (NL)
    11e855a2-f858-415e-bd31-3d66fafa5b4f Estonia (EE)
    8be49968-68cc-4066-8624-97c1e6f190bb Greece (GR)
    5f28e5b4-6e34-48d4-bebd-84638224bce0 Portugal (PT)
    13ac629f-e65b-487a-8515-394fa47b5259 Bulgaria (BG)
    372793f0-0694-41aa-8e76-4804a26aac51 Sweden (SE)
    d24a5b00-6b48-4873-9dca-90f372f1380b France (FR)
    9ef7587c-95f9-4cb2-a638-cc33caa21c3c Sweden (SE)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    1000 V·A
  • Rated Output Power:
    600 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.1 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    190 mm
  • Product Net Depth / Length:
    335 mm
  • Product Net Weight:
    7.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Height:
    287 mm
  • Package Level 1 Depth / Length:
    410 mm
  • Package Level 1 Gross Weight:
    10 kg
  • Package Level 1 EAN:
    7640169262623

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links