You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Up 1500 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Up 1500 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Up 1500 VA
  • Product ID:
    4NWP100173R0001
  • EAN:
    7640169262630
  • Catalog Description:
    UPS PowerValue 11LI Up 1500 VA
  • Long Description:
    VI UPS PowerValue 11LI Up 1500VA/900W;230V;50/60Hz;simulated sinewave;4 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004317
  • SCIP:
    c4c92015-4bfc-4971-85b7-c47760a1fe7b Switzerland (CH)
  • Simplified SCIP:
    7ba2fbbc-98ae-4f8a-b2f4-d738f796d2b0 Estonia (EE)
    580edc03-9c26-4d99-b329-41acf38d2d9d Greece (GR)
    f443f5ef-c5a5-4d1b-8657-8dcebb408a7c Portugal (PT)
    20e42b59-d201-460d-afaf-122bdb2feb41 Bulgaria (BG)
    690a2342-4ebe-4b24-9f29-9f1c30be480d Sweden (SE)
    35f8b6f3-689e-46a0-9de4-68d3424dfe54 France (FR)
    caed7a7c-d54d-4e1e-9c16-75a2c43c2972 Sweden (SE)
    373bec92-2fd8-48be-9834-3c71fe4014d4 Poland (PL)
    7d6f88c2-d2ba-4897-9307-c11e6f8fe96e Germany (DE)
    8cd648c1-c725-4db3-b240-734991e9fa03 Germany (DE)
    a859e988-fe9c-4605-9bee-2eeb7b30ee78 France (FR)
    4903e804-d01f-4e18-b1bd-e42937611761 Netherlands (NL)
    ad1bafa8-3f8f-46ba-9f6d-a0890c79307f Spain (ES)
    4b94a620-1d9c-47dd-be8a-9311bd63fea4 Netherlands (NL)
    95260678-5f19-465f-957b-12d3deb82315 Germany (DE)
    fbacc13f-cb51-4665-896d-a3a0c3dfb74b Denmark (DK)
    a1607da1-6b21-493d-8d51-415147d63244 Poland (PL)
    7344addb-bbb6-41a2-8b96-3039178d7df2 Norway (NO)
    5f90a988-9654-4b38-83da-51283b024c93 Finland (FI)
    2c2f8250-fb44-4a2c-ba08-f50104f7147c Netherlands (NL)
    4684002b-325a-414d-83c2-0dd974301d89 Germany (DE)
    5fbd6f99-a1f5-47f3-ac90-2b4f628d501f Croatia (HR)
    3da30851-29cb-4ca6-8b02-7c2cc16f6460 Czech Republic (CZ)
    a690df28-7ace-43bc-b638-2236677d738a Poland (PL)
    240cc719-0bd5-4b6a-9820-8b07a4edd4de Netherlands (NL)
    ed600d36-6e08-46e4-b439-6e543e4f7843 Netherlands (NL)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    c4c92015-4bfc-4971-85b7-c47760a1fe7b Switzerland (CH)
  • Simplified SCIP:
    7ba2fbbc-98ae-4f8a-b2f4-d738f796d2b0 Estonia (EE)
    580edc03-9c26-4d99-b329-41acf38d2d9d Greece (GR)
    f443f5ef-c5a5-4d1b-8657-8dcebb408a7c Portugal (PT)
    20e42b59-d201-460d-afaf-122bdb2feb41 Bulgaria (BG)
    690a2342-4ebe-4b24-9f29-9f1c30be480d Sweden (SE)
    35f8b6f3-689e-46a0-9de4-68d3424dfe54 France (FR)
    caed7a7c-d54d-4e1e-9c16-75a2c43c2972 Sweden (SE)
    373bec92-2fd8-48be-9834-3c71fe4014d4 Poland (PL)
    7d6f88c2-d2ba-4897-9307-c11e6f8fe96e Germany (DE)
    8cd648c1-c725-4db3-b240-734991e9fa03 Germany (DE)
    a859e988-fe9c-4605-9bee-2eeb7b30ee78 France (FR)
    4903e804-d01f-4e18-b1bd-e42937611761 Netherlands (NL)
    ad1bafa8-3f8f-46ba-9f6d-a0890c79307f Spain (ES)
    4b94a620-1d9c-47dd-be8a-9311bd63fea4 Netherlands (NL)
    95260678-5f19-465f-957b-12d3deb82315 Germany (DE)
    fbacc13f-cb51-4665-896d-a3a0c3dfb74b Denmark (DK)
    a1607da1-6b21-493d-8d51-415147d63244 Poland (PL)
    7344addb-bbb6-41a2-8b96-3039178d7df2 Norway (NO)
    5f90a988-9654-4b38-83da-51283b024c93 Finland (FI)
    2c2f8250-fb44-4a2c-ba08-f50104f7147c Netherlands (NL)
    4684002b-325a-414d-83c2-0dd974301d89 Germany (DE)
    5fbd6f99-a1f5-47f3-ac90-2b4f628d501f Croatia (HR)
    3da30851-29cb-4ca6-8b02-7c2cc16f6460 Czech Republic (CZ)
    a690df28-7ace-43bc-b638-2236677d738a Poland (PL)
    240cc719-0bd5-4b6a-9820-8b07a4edd4de Netherlands (NL)
    ed600d36-6e08-46e4-b439-6e543e4f7843 Netherlands (NL)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    1500 V·A
  • Rated Output Power:
    900 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    190 mm
  • Product Net Depth / Length:
    335 mm
  • Product Net Weight:
    9.8 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Height:
    287 mm
  • Package Level 1 Depth / Length:
    410 mm
  • Package Level 1 Gross Weight:
    12 kg
  • Package Level 1 EAN:
    7640169262630

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links