You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Pro 1000 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Pro 1000 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Pro 1000 VA
  • Product ID:
    4NWP100177R0001
  • EAN:
    7640169262678
  • Catalog Description:
    UPS PowerValue 11LI Pro 1000 VA
  • Long Description:
    VI UPS PowerValue 11LI Pro 1000VA/700W;230V;50/60Hz;pure sinewave;6 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004322
  • SCIP:
    cc1c2097-a9b0-4b46-9ebb-565f3d0fceb7 Switzerland (CH)
  • Simplified SCIP:
    7e920fc2-4c85-4e33-88e0-392bd2f7e9c5 Germany (DE)
    f0fa8059-4b24-4fc3-acd6-b55a081eb083 Poland (PL)
    54501ec4-bb78-409f-ad17-15a38929372c Norway (NO)
    b7af7b6c-c35a-47bf-a627-29d04b33bfe1 Finland (FI)
    a1ca1eb7-a326-482f-9325-ba2fe6b0ce0b Netherlands (NL)
    0dbdd6b7-bbe7-4a34-bbb7-7359d97c80fd Germany (DE)
    9089dd0c-b118-43cf-9810-54ff2181fdf1 Denmark (DK)
    ef3b7ac0-edad-4d76-95e2-42a32fcdb30d Croatia (HR)
    3a485796-e78a-4edb-b60e-3cfac2c1b265 Czech Republic (CZ)
    7d6f97fa-f16e-4d5f-b103-8d57810e5119 Poland (PL)
    260f1297-852f-4e9f-9500-8a0ec4a62d5c Netherlands (NL)
    d8b99f6b-aee8-4e1d-b488-75a9fb061b7b Netherlands (NL)
    bf9ff087-da13-4e26-8b1e-8579d9b365bd Estonia (EE)
    5cdd0e75-0bc5-489d-a953-7636c6370a5e Greece (GR)
    95c47c5e-c8a5-4172-8787-b708532a0eee Portugal (PT)
    48951e9e-3a8d-4173-8121-14ce2032851a Bulgaria (BG)
    243bfa15-2e6c-4853-8ad5-0a8968e84108 Sweden (SE)
    5c290af9-5be0-4719-a8aa-ae22576df85e France (FR)
    e32425fb-c0a7-42de-a0dd-e99acfd13263 Poland (PL)
    3e662b2e-1821-4136-9b7a-097d546ec583 Sweden (SE)
    dff23696-f5d4-409d-8f60-ab34c2a35315 Germany (DE)
    b7b0f622-ad43-4c23-b7e5-126976fe2079 Germany (DE)
    2f65c3a3-483d-4541-9fae-2a12004fa8d8 France (FR)
    6fc8cd66-bff2-4a55-aff6-7529dde57180 Netherlands (NL)
    890f26cf-24dc-4df0-ac29-628f6fc00a7f Spain (ES)
    ae91e210-d3db-49fe-a1e8-077ac9b02ded Netherlands (NL)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    cc1c2097-a9b0-4b46-9ebb-565f3d0fceb7 Switzerland (CH)
  • Simplified SCIP:
    7e920fc2-4c85-4e33-88e0-392bd2f7e9c5 Germany (DE)
    f0fa8059-4b24-4fc3-acd6-b55a081eb083 Poland (PL)
    54501ec4-bb78-409f-ad17-15a38929372c Norway (NO)
    b7af7b6c-c35a-47bf-a627-29d04b33bfe1 Finland (FI)
    a1ca1eb7-a326-482f-9325-ba2fe6b0ce0b Netherlands (NL)
    0dbdd6b7-bbe7-4a34-bbb7-7359d97c80fd Germany (DE)
    9089dd0c-b118-43cf-9810-54ff2181fdf1 Denmark (DK)
    ef3b7ac0-edad-4d76-95e2-42a32fcdb30d Croatia (HR)
    3a485796-e78a-4edb-b60e-3cfac2c1b265 Czech Republic (CZ)
    7d6f97fa-f16e-4d5f-b103-8d57810e5119 Poland (PL)
    260f1297-852f-4e9f-9500-8a0ec4a62d5c Netherlands (NL)
    d8b99f6b-aee8-4e1d-b488-75a9fb061b7b Netherlands (NL)
    bf9ff087-da13-4e26-8b1e-8579d9b365bd Estonia (EE)
    5cdd0e75-0bc5-489d-a953-7636c6370a5e Greece (GR)
    95c47c5e-c8a5-4172-8787-b708532a0eee Portugal (PT)
    48951e9e-3a8d-4173-8121-14ce2032851a Bulgaria (BG)
    243bfa15-2e6c-4853-8ad5-0a8968e84108 Sweden (SE)
    5c290af9-5be0-4719-a8aa-ae22576df85e France (FR)
    e32425fb-c0a7-42de-a0dd-e99acfd13263 Poland (PL)
    3e662b2e-1821-4136-9b7a-097d546ec583 Sweden (SE)
    dff23696-f5d4-409d-8f60-ab34c2a35315 Germany (DE)
    b7b0f622-ad43-4c23-b7e5-126976fe2079 Germany (DE)
    2f65c3a3-483d-4541-9fae-2a12004fa8d8 France (FR)
    6fc8cd66-bff2-4a55-aff6-7529dde57180 Netherlands (NL)
    890f26cf-24dc-4df0-ac29-628f6fc00a7f Spain (ES)
    ae91e210-d3db-49fe-a1e8-077ac9b02ded Netherlands (NL)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    1000 V·A
  • Rated Output Power:
    600 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.1 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    146 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    395 mm
  • Product Net Weight:
    8 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    236 mm
  • Package Level 1 Height:
    297 mm
  • Package Level 1 Depth / Length:
    496 mm
  • Package Level 1 Gross Weight:
    10.5 kg
  • Package Level 1 EAN:
    7640169262678

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408631
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links