You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 31TX 6 kVA B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 31TX 6 kVA B

General Information

  • Extended Product Type:
    UPS PowerValue 31TX 6 kVA B
  • Product ID:
    4NWP100251R0001
  • EAN:
    7640169264870
  • Catalog Description:
    UPS PowerValue 31TX 6 kVA B
  • Long Description:
    VFI online double conversion,6000W,19 min,RS232,USB,COM slot

Circular Value

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Technical

  • Input Voltage Type:
    AC
  • Apparent Power Output:
    6000 V·A
  • Rated Output Power:
    6000 W
  • Communication Interface:
    UBS, RS-232
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    122 kg
  • Number of Batteries:
    40

Dimensions

  • Product Net Width:
    520 mm
  • Product Net Height:
    1220 mm
  • Product Net Depth / Length:
    746 mm
  • Product Net Weight:
    281 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    705 mm
  • Package Level 1 Height:
    1415 mm
  • Package Level 1 Depth / Length:
    1125 mm
  • Package Level 1 Gross Weight:
    329 kg
  • Package Level 1 EAN:
    7640169264870

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links