You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Door w/o TFT for ST60-120-200 m20_0480A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Door w/o TFT for ST60-120-200 m20_0480A

General Information

  • Extended Product Type:
    Door w/o TFT for ST60-120-200 m20_0480A
  • Product ID:
    4NWP101446R22AA
  • Catalog Description:
    Door w/o TFT for ST60-120-200 m20_0480A
  • Long Description:
    Door w/o TFT for ST60-120-200 m20_0480A

Circular Value

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Input Voltage (Uin):
    220 V
    230 V
    240 V
  • Number of Phases:
    3

Dimensions

  • Product Net Weight:
    9 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389020
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links