Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Bypass PDU 11 RT G2 6-10 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Bypass PDU 11 RT G2 6-10 kVA

General Information

  • Extended Product Type:
    Bypass PDU 11 RT G2 6-10 kVA
  • Product ID:
    4NWP101737R0002
  • EAN:
    7640169262128
  • Catalog Description:
    Bypass PDU 11 RT G2 6-10 kVA
  • Long Description:
    External maintenance bypass with PDU for PowerValue 11 RT G2 6-10 kVA

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS accessories » External maintenance bypass

Additional Information

  • Accessory Type:
    Bypass
  • CN8:
    85049000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Data Sheet, Technical Information:
    4NWD003886
  • Declaration of Conformity - CE:
    4NWD003873
  • E-Number (Finland):
    8408621
  • EAN:
    7640169262128
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Instructions and Manuals:
    4NWD003886
  • Invoice Description:
    Bypass PDU 11 RT G2 6-10 kVA
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 EAN:
    7640169262128
  • Package Level 1 Gross Weight:
    3.5 kg
  • Package Level 1 Height:
    178 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    517 mm
  • Product Main Type:
    External maintenance bypass
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    80 mm
  • Product Net Height:
    84.5 mm
  • Product Net Weight:
    2.4 kg
  • Product Net Width:
    426 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003873
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11RT G2 6 kVA
    UPS PowerValue 11RT G2 10 kVA
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds