Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CS141 Basic - Slot

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CS141 Basic - Slot

General Information

  • Extended Product Type:
    CS141 Basic - Slot
  • Product ID:
    4NWP102688R0001
  • EAN:
    7640169261114
  • Catalog Description:
    CS141 Basic - Slot
  • Long Description:
    CS141 BASIC SNMP SLOT CARD; includes 1 x wavemon CD and 1 x RCCMD shutdown sw licence

Additional Information

  • Accessory Type:
    SNMP/web adapter
  • CN8:
    85176200
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85176200
  • Declaration of Conformity - CE:
    4NWD004817
  • E-Number (Finland):
    8408605
  • EAN:
    7640169261114
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    CS141 Basic - Slot
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 EAN:
    7640169261114
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    180 mm
  • Product Main Type:
    SNMP adapters
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    133 mm
  • Product Net Height:
    33 mm
  • Product Net Weight:
    0.21 kg
  • Product Net Width:
    60 mm
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00345
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    CS141 Basic - Slot SNMP
  • Suitable For:
    PowerValue 11 RT
    PowerValue 11/31 T
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds