Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UPS Powerscale 33 10kVA Cab.B w/o batt.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UPS Powerscale 33 10kVA Cab.B w/o batt.

General Information

  • Extended Product Type:
    UPS Powerscale 33 10kVA Cab.B w/o batt.
  • Product ID:
    4NWP103584B1000
  • EAN:
    7640169261480
  • Catalog Description:
    UPS Powerscale 33 10kVA Cab.B w/o batt.
  • Long Description:
    VFI online double conversion,400V,9000W,RS232,USB,COM slot,includes battery links plus trays and shelves,up to 2x48x7/8/9 Ah blocks

Additional Information

  • Apparent Power Output:
    10 V·A
  • CN8:
    85044000
  • Communication Interface:
    USB, RS-232
  • Communication Protocol and Connection:
    SNMP
  • Connection Type:
    Fixed Connection
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85044000
  • Data Sheet, Technical Information:
    4NWD003515
  • Declaration of Conformity - CE:
    4NWD003874
  • E-Number (Finland):
    8408591
  • EAN:
    7640169261480
  • ETIM 6:
    EC000382 - UPS
  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • Efficiency:
    Overall 95.50 %
    Economy Mode (Eco-Mode) 98.00 %
  • Environmental Information:
    No declaration needed
  • Harmonic Distortion:
    2.00 %
  • Input Voltage (Uin):
    380 V
    400 V
    415 V
  • Input Voltage Type:
    AC
  • Instructions and Manuals:
    04-3004
  • Invoice Description:
    UPS Powerscale 33 10kVA Cab.B w/o batt.
  • Minimum Order Quantity:
    1 piece
  • Number of Outputs:
    Fixed Connections 1
  • Number of Phases:
    Primary - 3
    Secondary - 3
  • Object Classification Code:
    G
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Output Voltage (Uout):
    380 V
    400 V
    415 V
  • Package Level 1 Depth / Length:
    800 mm
  • Package Level 1 EAN:
    7640169261480
  • Package Level 1 Gross Weight:
    80 kg
  • Package Level 1 Height:
    1240 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    450 mm
  • Power Factor:
    0.9
  • Product Main Type:
    PowerScale33
  • Product Name:
    UPS
  • Product Net Depth / Length:
    710 mm
  • Product Net Height:
    1045 mm
  • Product Net Weight:
    68 kg
  • Product Net Width:
    345 mm
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Rated Output Power:
    9 kW
  • Selling Unit of Measure:
    piece
  • Uninterruptible Power Supply Form Factor:
    Tower
  • Uninterruptible Power Supply Topology:
    On-Line Double Conversion
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds